Power Generation
Filtrați după
Filtru aplicat:
0
Eliminare filtre
- Brands
- Aplicații
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Mold Family
- Mold Split
- Wear Plates
Produse | 53 rezultate (148 articole)

Cable to Cable
Cadweld graphite mold designed and engineered to create cable to cable exothermically welded connections.

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

Lightning Card

Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.

nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.


nVent ERIFLEX Flexibar Advanced, Tinned Copper
Flexible busbar with Advanced Technology design; thin layers of tinned electrolytic copper with high-resistance, halogen free, low smoke and flame retardant insulation.

nVent ERICO Ericore Terminated Conductor
Low-inductance, low-impedance cable designed to minimize voltage build-up due to lightning impulses.

Copper Ground Plate
nVent ERICO Copper Ground Plates offer mechanical attachment points for grounding, providing a distinct solution for various applications.

ISOnV Insulated Conductor

Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for long lasting corrosion resistance.

nVent ERICO Hammerlock Ground Clamp
Irreversible mechanical connection connects the grounding conductor to the ground rod.