Front Panel
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Type
- Works With
- Rack Height
- Rack Width
- Depth
- Material
- Front Finish
- Rear Finish
- Treated Edges
- Height
- Width
Filtru aplicat: 1
Produse | 3 rezultate (13 articole)

HF Frame Type Plug-In Unit Assembly Kit
The kit enables a user to assemble parts of a HF cassette.

HF Frame Type Plug-In Unit Front Panel, Conductive
Al, 2.5 mm, front anodized, conductive for HF cassette. No shielding.

HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding
Al, 2.5 mm, front anodized, rear conductive, with lateral slots for EMC stainless steel gasket.