HF Frame Type Plug-In Unit Tube Kit, Shielded, 3 U
Hover to magnify image or click to enlarge
HF Frame Type Plug-In Unit Tube Kit, Shielded, 3 U
HF Frame type plug-in unit tube, front panel with stainless EMC gaskets.
Details
Resources
Features
- With high shielding from high-frequency radiation
- To accept boards in HP grid increments
- Solid body (tube) on all sides, with cooling fins
Specifications
Rack Height
3U
Material
Aluminum
Finish
Anodized; Passivated
Product Type
Cassette
Type
High Frequency Frame Type Plug-in Units
EMC Shielding
Yes
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.