Skip to main content
Please Select Your Country/Language Preferences

plug in unit Hover to magnify image or click to enlarge

Plug-In Unit Kit With XL Handle, Shielded, Black, 6 U

The XL handle is used for applications which requires high insertion / extraction forces such as VPX or VXS standards. Suitable for insertion and extractions forces up to 1500N (per pair).

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Rack Height 6U
Material Aluminum
Finish Anodized; Passivated
Product Type Front Panel
Type Front Panel with Handle (PIU)
EMC Shielding Yes

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.