Skip to main content
请选择您的国家/地区及语言偏好

Search for nVent products, resources, or ask any question you have

Cable Entry System Photo 将鼠标悬停以放大图片或点击以放大

矩形进线口进线盖板,CEPH

CEPH cable entry provides a very flat, space-saving professional cable entry with a very tight seal. The special shape of the membrane cone grommet helps ensure optimal strain relief.

阅读更多 阅读更少

工业标准

UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997

UL94 V-0 Flammability

NEMA Type 1, 12, 4X (indoor only)

CE

IP66

阅读更多 阅读更少 打印本页
详情

功能

技术参数

优势
资源 配件
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。