Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Building Construction

Building Construction

Custom Engineered And Modular Building Construction

Every nVent TRACHTE building is custom engineered and prefabricated in our state-of-the-art facilities and delivered directly to the final site location – whether its preassembled, modular, integrated, or site built – we follow the same standards and structural engineering process. We offer two styles of construction that meet customer specifications – Channelframe, known as rigid frame, and Self-framing also known as interlocking.

CHANNELFRAME DESIGN

  • Complete Internal Steel Channel Framework
  • Standing-Seam, Galvalume Steel Roof
  • Overlapping Galvalume Steel Wall Panels
  • Kynar-500 PVDF Resin Exterior Coating
  • 30- and 40-Year Exterior Finish Warranties
  • 4” Deep Galvanized Wall Framework
  • Thermal Break Between Exterior and Frame
  • Buildings are Expandable in Length
  • Insulated Structural Steel Floor System
  • Floor Deck has Slip-Resistant Epoxy Coating
  • Designed For Floor-Mounted Equipment
  • Floor System Has a Rodent/Moisture Barrier
  • Base Frame-Mounted Pick/Lifting Points
Building Construction2.webp

SELF-FRAMING DESIGN

  • Building shell constructed of 18-24-gauge interlocking (self framing) galvanized roll-formed or flat sheet wall panels
  • 18-gauge Flat Sheets that are paint after fabrication
  • Welded skid design
  • Conforms to ASTM A525 specifications
  • Galvanized coating conforms  to G-90 standards
  • Minimum yield strength of  40,000 PSI
  • Roof design is 24-18-gauge steel coated, corrosion resistant aluminum zinc alloy (Galvalume), Minimum yield strength of 50,000 PSI
  • Insulated Structural Steel Floor System 
  • Floor Deck has Slip-Resistant Epoxy Coating 
  • Designed For Floor-Mounted Equipment 
  • Floor System Has a Rodent/Moisture Barrier 
  • Base Frame-Mounted Pick/Lifting Points 

OPTIONAL BUILDING FEATURES

  • Door Options
  • Partition Walls/Rooms
  • Floor and Wall Openings for Cables
  • Cable Tray/Cable Riser/Fiber-Trough
  • Rear-Access Switchgear Doors
  • Fire-Resistant Construction
  • UL-Rated Ballistics Protection
  • EMP Protection
  • Exterior/Appearance Options

Standard Electrical Equipment

  • Indoor, Outdoor & Emergency Lights
  • Receptacles & Switches
  • AC & DC Panels
  • Transfer Switches
  • HVAC System
  • Ventilation System
  • Disconnects/Safety Switches
  • Smoke Detectors
  • Grounding Components/Systems
  • Wireway

Optional Electrical Equipment

  • Station Service Battery System
  • Fire Alarm Control Panel
  • Fire Suppression Systems
  • Cable Basket/ Fiber Trough
  • H2 & Other Gas Detection/Alarms
  • Safety Equipment
  • Other Equipment Required per Code and Specification

Get in Touch

Connect with one of our experts about your next project.