Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Building Customization

Building Customizations

Custom-Engineered Solutions: Our Commitment to Innovation

The idea behind factory-built prefabricated buildings designed for substation projects is simple. However, the true value lies in the innovation and customization that cater to the specific requirements of different utilities.

nVent TRACHTE specializes in delivering tailored engineering solutions designed to meet specific needs. Our expertise encompasses advanced fire and ballistics protection, as well as engineered technologies that safeguard critical equipment from electromagnetic pulses. With a focus on structural integrity, nVent TRACHTE is equipped to address diverse requirements effectively.
 

Ask an Expert




Ballistics

nVent TRACHTE offers a range of security options, which are designed to protect critical equipment and personnel from potential security threats. UL-rated bullet-resistant materials can be added to nVent TRACHTE’s structural-steel framework while maintaining energy efficiency, thermal performance, and resistance to water intrusions.

Ballistics protection up to UL 752 Level-8 can be applied to exterior walls, doors, hardware and building penetrations.

Ballistics-Protected Facilities feature:

  • Same dimensions, appearance, and structural properties as a standard nVent TRACHTE building.
  • Same interior and exterior materials and finish options.
  • Ballistics protection is invisible from the interior or exterior.

 

129.webp

Optional Security Products:

  • EMP Hardening
  • Specialty security door designs and hardware.
  • Electric door strikes and door alarms.
  • Interior occupancy sensors and exterior motion lighting.
  • Provisions for customer-supplied security, camera, and card reader systems.
     

Contact Us to discuss your needs




Mitigation Solutions for Electromagnetic Pulse (EMP)

nVent TRACHTE applies patented electromagnetic pulse (EMP) mitigation techniques and engineered EMP-resistant materials to all points of entry and building penetrations including entry doors, HVAC openings, cable tray, and conductors. 

EMP hardened buildings feature:

  • Desired attenuation level of EMP protection for infrastructure and equipment
  • Same dimensions, appearance, and structural properties as a standard nVent TRACHTE building
  • Same interior and exterior materials and finish options
  • EMP hardening is not visible from interior or exterior
  • Shield layer is sandwiched between interior and exterior panels
  • Compatible with Fire and Ballistic enhancements

Download EMP Technical Specification


 

nVent TRACHTE EMP-resistant buildings are factory and site-tested in accordance with the Electric Power Research Institute (EPRI) EMP testing methods.

Enhance Your nVent TRACHTE Building with Fire-Resistant Construction

Add optional fire-resistant construction to any nVent TRACHTE building specification to ensure the safety of your critical equipment.

Fire-Resistant Building Features:

  • Up to a 2-Hour fire-rating for interior and exterior walls.
  • Up to a 2-Hour fire-rating for roof and ceiling structures.
  • Fire-rated insulation and drywall
  • Fire-resistant doors.
     

Contact us

Energy-efficiency.webp



Special Buildings and Applications

nVent TRACHTE produces buildings with non-standard ceiling heights and dimensions, hybrid construction, exterior appearances and finishes, and other custom features for special projects, applications, and difficult sites.

Our buildings are available with alternate exterior finishes for projects that need to meet zoning requirements or other special applications.

 

Contact us

 

19-products_building_special-buildings_brick.webp

Alternate Building Designs:

  • Taller Ceilings
  • Non-Standard Buildings Size or Configuration
  • Non-Standard Shipping Splits
  • Fork-lift Portable Buildings
  • Hybrid-Pre-assembled/Panelized

Alternate Exteriors:

  • Thin set Brick
  • Aggregate panel
  • Split face block
  • Stucco

Alternate Roof Designs:

  • Standing seam
  • Hip roof
  • Mansard roof
  • Combination designs

Get in Touch

Connect with a substation expert about your next project.