CABS Busbar Support Kit
Hover to magnify image or click to enlarge
CABS Busbar Support Kit
Details
Application images
Resources
CAD
Video
Features
- For all busbar types
- Improve bending resistance by interlocking or stacking two profiles
- Quick and easy to install
- Halogen free insulators
- RoHS compliant
Specifications
Typical Application Current Rating
400 - 4500 A
Max Working Voltage, IEC (Ui)
1000;1500
Working Temperature
-40 to 130 °C
Working Temperature
-40 to 266 °F
Material
Aluminum;Glass Fibre Reinforced Polyamide;Steel
Finish
Electrogalvanized
Complies With
IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
Flammability Rating
UL® 94V-0
Flyer
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 Busbar Supports
English
IEC 61439-1 (2020)
CE, ERIFLEX CABS
English
EN 61439-1
Bureau Veritas 41941 BV
English,French
ACE 14/163/4

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.