Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH36559.jpg image Hover to magnify image or click to enlarge

Universal Connecting Bar

nVent ERIFLEX Connecting, Earthing and Neutral Busbars are used to connect several earthing conductors within a panel and can be used in a variety of different applications including switchgear and control equipment, electrical equipment, for wind and solar power generation and in data centers. This Universal Connecting Bar can be used as a 450A current rating IEC for power distribution.

Read more Read less
  • UL
  • cUL
  • CE
  • RoHS
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Thread Size TS C
M5 0.71"
M6 0.69"; 0.98"
M8 0.79"; 0.98"
M10 0.98"

Diagrams

Application images Resources CAD
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy