nVent ERIFLEX FleXbus System
nVent ERIFLEX FleXbus System is an innovative and patented connection solution between two pieces of electrical equipment (such as a transformer, switchboard or generator). This unique concept brings an alternative solution to the market providing faster installation and reducing total install cost. FleXbus Advanced maintains a high level of reliability and creates an easy and customizable connection on-site without additional design study, specific specialized workforce or expensive tools. FleXbus Advanced is a complete low-voltage power connection system designed for multiple applications that include connections from transformer to switchgear, interconnection between transformers, connections from or to generator, switchgear interconnection and machine connection. Advanced Technology insulation sets the standard in the electrical market, with all products being low smoke, halogen-free, flame retardant (LSHFFR) and high temperature.
Our Calculation and Selection Tool is available online. Please contact your nVent ERIFLEX representative or register online.
Subcategories
Products | 27 results (215 items)

nVent ERIFLEX FleXbus Foam Barrier FBS

nVent ERIFLEX FleXbus Stripper Cutter

nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductor per Phase

nVent ERIFLEX FleXbus Pre-assembled Supports

nVent ERIFLEX FleXbus Conductor

nVent ERIFLEX FleXbus Aluminum Perforated Profile

nVent ERIFLEX FleXbus HCBC Clamp

nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled

nVent ERIFLEX FleXbus Extender Type 2 Flat and Plain

nVent ERIFLEX FleXbus Firestop Block FBB

nVent ERIFLEX FleXbus Scissor