CABS Module Kit
Details
Application images
Resources
CAD
Video
Features
- Modules provide flexibility to select distance between phases and supports
- Installs quickly and easily
- Halogen free insulators
- RoHS compliant
Specifications
Typical Application Current Rating
400 - 4500 A
Max Working Voltage, IEC (Ui)
1000;1500
Working Temperature
-40 to 130 °C
Working Temperature
-40 to 266 °F
Finish
Electrogalvanized
Material
Steel;Glass Fibre Reinforced Polyamide
Complies With
IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
Flammability Rating
UL® 94V-0
Flyer
Installation Manual / Instruction Sheet
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.