Universal Busbar Support with Neutral Circuit
Hover to magnify image or click to enlarge
Universal Busbar Support with Neutral Circuit
Details
Application images
Resources
CAD
Video
Features
- Universal fixing system
- Installs quickly and easily
- Extremely robust construction
- Adjustable arms for easy mounting
- Halogen free insulators
Specifications
Max Working Voltage, IEC (Ui)
1000;1500
Working Temperature
-40 to 130 °C
Working Temperature
-40 to 266 °F
Material
Steel;Glass Fibre Reinforced Polyamide
Complies With
IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
Flammability Rating
UL® 94V-0
Flyer
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 Busbar Supports
English
IEC 61439-1 (2020)
Bureau Veritas 41941 BV
English,French
ACE 14/163/4

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.