Ceiling/Acoustical
Produtos | 17 resultados (26 artigos)

T-Grid Fan/Fixture Mount
Complete fan box mounting kit for accoustical ceiling applications. Provides all the required hardware, stabilizers, and attachment to structure to meet code requirements.

T-Grid Box Hanger
Easy to install electrical box hanger for accoustical ceiling applications.

4G16 Twist Clip
Fast, twist to install clip for a mounting point on acoustical t-grid applications.

Adjustable T-Grid Box Hanger
Easy to install electrical box hanger with adjustable height feature for accoustical ceiling applications.

Heavy Duty T-Grid Box Hanger
Easy to install heavy duty electrical box hanger for accoustical ceiling applications.


4G16H Twist Clip with 90° Plain Hole
Fast, twist to install clip mounting point for wire and chain on acoustical t-grid applications.

Suspension Bar for Lightolier® Calculite®
Replacement light fixture bar for accoustical ceiling installations.


T-Grid Clip, Side Mount
Easy to install data cable and conduit support that provides stabilitiy and secureness for acoustical applications. Provides the proper spacing to facilitate electrical box alignment, thus eliminating additional steps during installation.

Fluorescent Light Fixture Hanger
Convienent method of supporting light fixtures to chain and wire rope supports.

Independent Support Clip
Easy to install method of independent support of fixtures in accoustical ceiling applications.