Skip to main content
Selecione seu país e preferências de idioma
Search for nVent products, resources, or ask any question you have
Loading search…

Core Network

Core Network
Select FiltersClose
Filtrar por
Filtro aplicado: 0
Limpar filtros
Fechar tudoAbrir tudo
  • Product Type
  • Família de produtos
  • Altura
      Aplicar
    • Grau de proteção
    • Tipo
    • Cor
    • Profundidade
        Aplicar
      • Frame Material
      • Tipo de alça
      • Works With
      • Cladding Material
      • Rack Height
          Aplicar
        • Acabamento
        • Frame Color
        • Altura
            Aplicar
          • Length
              Aplicar
            • Locking Type
            • Material
            • Instalação
            • Quantidade por embalagem
            • Frame Color Code
            • Código de cor
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Switched Outlets
            • Cladding Color Code
            • Largura
                Aplicar
              • Largura
                  Aplicar
                • Current Rating
                • Tamanho da rosca
                • Diameter
                    Aplicar
                  • Profundidade
                      Aplicar
                    • Front Finish
                    • Rear Finish
                    • Static Load
                        Aplicar
                      • Treated Edges
                      • Em conformidade com
                      • Supply Voltage
                      • Tensão nominal
                      • Coolant Feed
                      • Static Load
                      • Dynamic Load
                      • Dynamic Load
                          Aplicar
                        • Rack Units
                        • Metering Type
                        Filter0

                        Subcategorias

                        Rack and Row Cooling, Liquid

                        Rack and Row Cooling, Liquid

                        Detalhes
                        Enclosure Cooling, Air

                        Enclosure Cooling, Air

                        Detalhes
                        Rack Technology

                        Rack Technology

                        Detalhes
                        Power Distribution

                        Power Distribution

                        Detalhes

                        Produtos | 187 resultados (1182 artigos)

                        Varistar CP 19" Panel/Slide Mount

                        Varistar CP 19" Panel/Slide Mount

                        Slide mout with adjustable increments.
                        Número de catálogoNome do itemAdd to Quote action
                        Varistar CP 19" Panel/Slide Mount, RAL 9005, 42 U, 2000H
                        Varistar CP 19" Panel/Slide Mount, RAL 9005, 47 U, 2200H
                        Varistar CP 19" Panel/Slide Mount, RAL 9005, 52 U, 2450H
                        24630034.34.tif image

                        Varistar CP Base/Plinth

                        The plinth base enables pad mounting, increased height and provides additional cable management space.
                        Número de catálogoNome do itemAdd to Quote action
                        Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 600W
                        Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 800W
                        Varistar CP Base/Plinth, Perforated, RAL 7021, 200H, 600W
                        Varistar CP Base/Plinth, Perforated, RAL 7021, 200H, 800W
                        Varistar CP Base/Plinth, Plain, RAL 7021, 100H, 600W
                        Varistar CP Base/Plinth, Plain, RAL 7021, 100H, 800W
                        Varistar CP Base/Plinth, Plain, RAL 7021, 200H, 600W
                        Varistar CP Base/Plinth, Plain, RAL 7021, 200H, 800W
                        led light accessories

                        LED Light, Cable

                        Accessory for LED light for cabinet mounting, LED-700L
                        Número de catálogoNome do itemAdd to Quote action
                        LED Light Accessories, Input Cable for AC
                        LED Light Accessories, Extension Cable for AC
                        led light accessories

                        LED Light, Connector

                        Accessory for LED light for cabinet mounting, LED-700L
                        Número de catálogoNome do itemAdd to Quote action
                        LED Light Accessories, Female Connector for AC
                        19 drawer 1 2 3 u

                        Writing Surface for 19" Cabinet Drawers

                        Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
                        Número de catálogoNome do itemAdd to Quote action
                        Writing Surface for 19" Cabinet Drawers
                        19 drawer

                        19" Drawer

                        19" Drawers allow mounting of computers, writing surfaces for easy operations.
                        Número de catálogoNome do itemAdd to Quote action
                        19" Drawer, 1 U, RAL 7035
                        19" Drawer, 2 U, RAL 7035
                        19" Drawer, 3 U, RAL 7035
                        19" Drawer, 1 U, Front Panel Anodized
                        19" Drawer, 2 U, Front Panel Anodized
                        19" Drawer, 3 U, Front Panel Anodized
                        19" Drawer, 1 U, RAL 7021
                        19" Drawer, 2 U, RAL 7021
                        19" Drawer, 3 U, RAL 7021
                        19 front panel

                        19" Cable Ducting and Cable Through Ducting

                        Cable ducting apparatus for smart cable management.
                        Número de catálogoNome do itemAdd to Quote action
                        19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
                        19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021
                        19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035
                        19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021