Core Network
Filtrați după
Filtru aplicat:
0
Eliminare filtre
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Produse | 187 rezultate (1182 articole)

Insulating Blocks for Shortened Busbar, 1 or 2 Pole
Insulating blocks for busbars to protect terminals from accidental shorts and damage.
Număr de catalogNume articolAdd to Quote action
Insulating Block for Shortened Busbar, 1 or 2‐Pole

Identification Label With Transparent Cover for Busbar
Identification Label With Transparent Cover for Busbar.
Număr de catalogNume articolAdd to Quote action
Identification Label With Transparent Cover for Busbar

Mounting Bracket for Busbar 1, 2-Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Număr de catalogNume articolAdd to Quote action
Mounting Bracket for bus bar 1, 2‐Poles

Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Număr de catalogNume articolAdd to Quote action
Mounting Bracket With Insulating Block for Busbar 3, 4 Pole


Terminal Clamps for Distribution Box
Terminal blocks for distribution boxes, adapted to the cable cross-section, guarantee a good electrical connection of the conductors.
Număr de catalogNume articolAdd to Quote action
Terminal Clamps for Distribution Box, 4 mm², Yellow/Green (PE)
Terminal Clamps for Distribution Box, 16 mm², Yellow/Green (PE)
Terminal Clamps for Distribution Box, 35 mm², Yellow/Green (PE)
Terminal Clamps for Distribution Box, 4 mm², blue (N)
Terminal Clamps for Distribution Box, 16 mm², blue (N)
Terminal Clamps for Distribution Box, 35 mm², blue (N)

Mounting Bracket for Cabinet Assembly for Busbar 1 to 4 Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Număr de catalogNume articolAdd to Quote action
Mounting Bracket, for Cabinet Assembly for Busbar 1 to 4 Poles

Power Connector for Busbar
Connectors for Busbars designed to reduce server complexity and ease assembly & inspection.
Număr de catalogNume articolAdd to Quote action
Power Connector 125 A for Busbar 1 ... 4 Pole

Insulating Block for Busbar 1 to 4 Pole
Insulating blocks for busbars to protect terminals from accidental shorts and damage.
Număr de catalogNume articolAdd to Quote action
Insulating Block for Busbar 1 to 4 Pole

Număr de catalogNume articolAdd to Quote action
Contact Protection for Busbar, 1 … 4 Pole

Spot Leak Detection Sensor
Spot Fluid Leak Sensor to detect punctual leak for nVent SCHROFF RackPower PDU's.
Număr de catalogNume articolAdd to Quote action
Spot Leak Detection Sensor