Skip to main content
请选择您的国家/地区及语言偏好

Search for nVent products, resources, or ask any question you have

PH38648.jpg image 将鼠标悬停以放大图片或点击以放大

Universal Structural Bracket

This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its versatile design allows quick and easy installation directly to concrete, wood, bar joist or I-beam adapters and is compatible with 1” through 2” brace pipes. Its snap-off bolt makes inspection of seismic sway braces simple.

阅读更多 阅读更少
  • AON Fire Protection, Seismic Bracing Components
  • FM Approved, Seismic
打印本页
需要技术支持或报价吗?我们随时为您服务。
联系我们 购买渠道
详情

功能

技术参数

材料
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBU1xxx 7510 N 9830 N 11830 N 13740 N
CSBU2xxx 6580 N 10180 N 12720 N 13740 N
CSBU58xxx 6580 N 9830 N 11830 N 13740 N

应用场景图片 资源 CAD
视频
nVent CADDY Total Stamped Seismic Installation

Play

相关产品
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。
需要技术支持或报价吗?我们随时为您服务。
联系我们 购买渠道