Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH34836.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Structure Fastener Type Fastener Quantity UL Nominal Pipe Size FM Nominal Pipe Size
Wood (Pre-drilling not Required) #14 x 2" Drive Screw 2 2" Max 3" Max
1/4" x 1 1/2" Lag Bolt 2 2" Max 3" Max
1/4" x 2" Lag Bolt 2 2" Max 3 1/2" Max
3/8" x 3" Lag Bolt, Washer 1 2" Max 3 1/2" Max
Wood (1/4" Pilot Hole Required) 1/2" x 3" Lag Bolt 1 4" Max 4" Max
Steel (Minimum 16 GA) 3/8" Bolt, Washer, Nut 1 4" Max 4" Max
1/4" x 1" Self Drill & Tap Screw 2 4" Max 4" Max
Concrete 3/8" Bolt 1 4" Max 4" Max

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy