nVent CADDY Flat Rigid Box Support Bracket Between Stud Assembly
Hover to magnify image or click to enlarge
nVent CADDY Flat Rigid Box Support Bracket Between Stud Assembly
Details
Resources
Features
- Stamped with A- and B-side markings that allow mounting for all box types and configurations – no need for removal of screws – simply flip and it’s ready to use
- Bracket is completely flat, no offset
- Floor stand positions boxes 18 1/2" from the floor for consistent placement
Specifications
Knockout Sizes, Box 2
(12) 1/2", 3/4"
Knockout Sizes, Box 1
(4) 1/2", 3/4";(8) 1/2"
Finish
Pregalvanized
Material
Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.