Telescoping Pipe Stand
Hover to magnify image or click to enlarge
Telescoping Pipe Stand
The nVent CADDY Telescoping Pipe Stand is an adjustable and flexible solution for supporting horizontal pipe runs using a traditional V-Saddle or bolt flange attachment method. The design ensures a faster installation that quickly adapts to a variety of pipe sizes and heights from the floor. The unique V-bolt fastener—with built in nVent CADDY Rod Lock Technology and flange attachment tabs—can adapt to a large range of bolt patterns, sizes and pipe diameters, ultimately reducing inventory and the amount of components needed with over two-thirds savings. Offering a complete out-of-the-box assembly, the nVent CADDY Telescoping Pipe Stand is a contemporary solution for pipe runs.
Details
Application images
Resources
CAD
Features
- Supports and fastens low-to-the-ground horizontal pipe runs
- Telescoping post provides fast vertical height adjustment
- Designed to minimize fabrication and reduce installation time of a complete stand compared to traditional methods
- Integrated weep hole at bottom of stand provides drainage for condensation
- Includes four holes for anchoring base to floor
- Conforms with Federal Specification WW-H-171 (Type 36, 37, 38, 39), Manufacturers Standardization Society ANSI/MSS SP-58 (Type 36, 37, 38)
Specifications
Static Load Safety Factor
3.5:1
Finish
Electrogalvanized
Material
Steel
| Part Number | Pipe Size | A | B | C | D | E | Static Load (F) | G | Bolt Size (BS) | Hole Size (HS) |
| CTSS04 | 1" | 13 7/16" - 19 7/8" | 6 13/16" | 6 1/2" | 5" | 3 1/16" - 6 1/16" | 1370 lb | 15 15/16" - 23 7/16" | 1/2" - 5/8" | 9/16" |
| 1 1/4" | 13 5/8" - 20 1/8" | |||||||||
| 1 1/2" | 13 13/16" - 20 1/4" | |||||||||
| 2" | 14" - 20 1/2" | |||||||||
| 3" | 14 11/16" - 21 3/16" | |||||||||
| 4" | 15 5/16" - 21 13 16" | |||||||||
| CTS04 | 1" | 21 3/16" - 36 1/2" | 6 13/16" | 6 1/2" | 5" | 3 1/16" - 6 1/16" | 1370 lb | 23 11/16" - 38" | 1/2" - 5/8" | 9/16" |
| 1 1/4" | 21 3/8" - 36 11/16" | |||||||||
| 1 1/2" | 21 1/2" - 36 13/16" | |||||||||
| 2" | 21 3/4" - 37 1/16" | |||||||||
| 3" | 22 7/16" - 37 3/4" | |||||||||
| 4" | 23 1/16" - 38 5/16" | |||||||||
| CTSS10 | 5" | 16" - 22 7/8" | 14 3/8" | 8 1/2" | 6 1/2" | 3 1/16" - 6 1/16" | 1740 lb | 15 15/16" - 23 7/16" | 3/4" - 1 1/4" | 9/16" |
| 6" | 16 5/8" - 23 1/2" | |||||||||
| 8" | 17 3/4" - 24 5/8" | |||||||||
| 10" | 19" - 25 7/8" | |||||||||
| CTS10 | 5" | 23 13/16" - 39 1/8" | 14 3/8" | 8 1/2" | 6 1/2" | 3 1/16" - 6 1/16" | 1740 lb | 15 15/16" - 23 7/16" | 3/4" - 1 1/4" | 9/16" |
| 6" | 24 7/16" - 39 3/4" | |||||||||
| 8" | 25 5/8" - 40 15/16" | |||||||||
| 10" | 26 13/16" - 42 1/8" | |||||||||
| CTSS10 With CTS10A24 | 12" | 20 3/16" - 27" | 27" | 8 1/2" | 6 1/2" | N/A | 1740 lb | N/A | N/A | 9/16" |
| 14" | 20 7/8" - 27 3/4" | |||||||||
| 16" | 22" - 28 7/8" | |||||||||
| 18" | 23 3/16" - 30 1/16" | |||||||||
| 20" | 24 3/8" - 31 3/16" | |||||||||
| 24" | 26 11/16" - 33 1/2" | |||||||||
| CTS10 With CTS10A24 | 12" | 28" - 43 5/16" | 27" | 8 1/2" | 6 1/2" | N/A | 1740 lb | N/A | N/A | 9/16" |
| 14" | 28 11/16" - 44" | |||||||||
| 16" | 29 7/8" - 45 3/16" | |||||||||
| 18" | 31" - 46 3/8" | |||||||||
| 20" | 32 3/16" - 47 1/2" | |||||||||
| 24" | 34 1/2" - 49 13/16" |
Brochure
Data Sheet
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.