nVent CADDY Telescoping Rigid Box Support Bracket Between Stud Assembly
Hover to magnify image or click to enlarge
nVent CADDY Telescoping Rigid Box Support Bracket Between Stud Assembly
Details
Resources
CAD
Features
- Accommodates up to 6-gang box in 16" stud spacing or up to 10-gang in 24" stud spacing
- Open design allows a variety of positions for box location
- Easy to adjust after the electrical box is installed
Specifications
Knockout Sizes, Box 2
(12) 1/2", 3/4"
Knockout Sizes, Box 1
(4) 1/2", 3/4";(8) 1/2"
Finish
Pregalvanized
Material
Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.