512 nVent CADDY EZ Riser for Close Quarters
Hover to magnify image or click to enlarge
512 nVent CADDY EZ Riser for Close Quarters
The 512 nVent CADDY EZ Riser for Close Quarters is a quick-closing pipe clamp, ideal for vertical pipe in tight spaces. This innovative solution is designed for situations where a full-sized clamp would not fit—typically, when a pipe is close to the corner of a room. Ready-to-use out of the box, this solution has slotted holes to simplify assembly and eliminate loose hardware. Due to the serrated washer-head design, installers can easily assemble the EZ Riser for Close Quarters with just a single tool.
Details
Application images
Resources
Features
- Only one tool needed to tighten due to serrated wash-heads
- Short ears allow for use in confined spaces or corners
- Conforms with Federal Specification WW-H-171 (Type 8), Manufacturers Standardization Society (MSS) SP-58 (Type 8)
Specifications
Finish
Electrogalvanized
Material
Steel
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.