Adjustable Round Mud Ring, Extension
Hover to magnify image or click to enlarge
Adjustable Round Mud Ring, Extension
The nVent CADDY Adjustable Round Mud Ring, Extension extends the working depth of nVent CADDY Adjustable Mud Rings. Contractors can meet code requirements with ease and create a smooth finish flush to the wall when installing electrical devices. Ensure confidence on the job by combining the Adjustable Round Mud Rings, Extension for maximum flexibility.
Details
Resources
Features
- Designed to be used with nVent CADDY Adjustable Mud Ring (sold separately)
- Extension Ring easily installs with screws to extend working depth of Adjustable Mud Rings to 2 ¼ in
- Can be installed for extension purposes after drywall and tile installation
Specifications
Installation Manual / Instruction Sheet
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.