B18 Combination Box/Conduit Hanger
Hover to magnify image or click to enlarge
B18 Combination Box/Conduit Hanger
The nVent CADDY B18 Combination Box/Conduit Hanger presents an efficient and secure solution for the installation of electrical boxes and conduit in overhead applications by streamlining the process with a single-threaded rod drop. The system is designed to provide greater efficiency in the field with our class-leading range of nVent CADDY Conduit Clamps.
Details
Application images
Resources
CAD
Video
Features
- Scoreline breakaway feature can be easily modified by hand while maintaining UL listing
- Eliminates need for offset bending conduit
- Designed to be versatile and reusable
- Labor and time savings due to built-in first means of support
- NEC® & CEC compliant
Specifications
Finish
Pregalvanized;nVent CADDY Armour
Material
Steel;Spring Steel
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.