Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH38272.jpg image Hover to magnify image or click to enlarge

Lateral Telescoping Brace Assembly

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Vertical Distance from Structure to Pipe Centerline Based on 45° Brace Angle
Part Number Pipe Size
1" 2" 3" 4"
CSBT1 10" - 13" 10" - 13" 11" - 14" 11" - 14"
CSBT2 12" - 22" 12" - 23" 13" - 23" 13" - 24"
UL Lateral Loads (Listed for Sway Braces)
Part Number Nominal Pipe Size Sch 10/Sch 40 Service Pipe Bull Moose Eddy-Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Fire-Flo Service Pipe CPVC Pipe
CSBT1
CSBT2
1" 680 lb N/A N/A N/A 680 lb
1-1/4" 680 lb 680 lb 680 lb N/A 680 lb
1-1/2" 680 lb 680 lb 680 lb 680 lb 680 lb
2" 680 lb 680 lb 680 lb 680 lb 680 lb
2-1/2" 680 lb 680 lb 680 lb 680 lb 680 lb
3" 680 lb 680 lb 680 lb 680 lb 680 lb
4" 680 lb 680 lb 680 lb 680 lb 680 lb

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy