M-CPNAM Conduit to Deck Angle Bracket
Hover to magnify image or click to enlarge
M-CPNAM Conduit to Deck Angle Bracket
Details
Application images
Resources
CAD
Features
- Meets the requirements of NEC® Section 300.4(E)
- Supports conduit or pipe 1-1/2" (38 mm) under the roof decking to prevent potential damage from nails or screws
Specifications
Finish
Plain
Material
Steel
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.