nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring
Hover to magnify image or click to enlarge
nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring
Details
Resources
Features
- Adjustable mud ring accommodates various thicknesses of drywall
- Can be adjusted after the installation of drywall
- Box remains fixed in place when mud ring is removed
- Includes multiple knockouts on each side of the box
- Assemblies keyed for precise alignment when installed on both sides of a stud
Specifications
Knockout Sizes
(8) 1/2", 3/4";(3) 1/2"
Knockout Sizes
(8) 12.7 mm, 19.1 mm;(3) 12.7 mm
Finish
Pregalvanized
Material
Steel
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.