nVent CADDY Perfect Trim Adjustable Mud Ring
Hover to magnify image or click to enlarge
nVent CADDY Perfect Trim Adjustable Mud Ring
Details
Application images
Resources
CAD
Video
Features
- Two piece adjustable mud ring accommodates various thicknesses of drywall
- Inner ring is removable which allows devices to be installed after drywall installation
- Can be used with nVent CADDY Perfect Trim Protector Plate (sold separately) that snaps into inner ring to prevent damage during drywall installation
- Can be used with nVent CADDY Perfect Trim Clip (sold separately) that snaps into inner ring to hold box bracket flush and rigid to drywall
- Can be used with nVent CADDY Perfect Trim Extension Ring (sold separately) that attaches to inner ring for additional depths up to 2 ¼"
Specifications
Finish
Pregalvanized
Material
Steel
Installation Manual / Instruction Sheet
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.