nVent CADDY Speed Link SLK with Y-Toggle
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK with Y-Toggle
Details
Application images
Resources
CAD
Video
Features
- Complete system includes wire, locking device and two pre-assembled toggle end fittings
- Attaches to clearance holes in a variety of structures or hanging devices
- Ideal for supporting lighting fixtures
Specifications
Wire Rope Diameter
1.5 mm
Static Load Safety Factor
5:1
Finish
Electrogalvanized
Material
Steel;Zinc Alloy;Polypropylene
Complies With
SMACNA HVAC-DCS
Thickness (T)
1/2"
Width (W)
3/4"
Height (H)
2.15"
Thickness (T)
12.5 mm
Width (W)
19 mm
Height (H)
55 mm
Angle (a)
90 ° Max
Brochure
Catalog
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.