Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
PH38449.jpg image Hover to magnify image or click to enlarge

nVent CADDY Speed Link SLS with Decking Hook

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Hole Size 2 (HS2) 0.310" - 0.38"
Slot Size (SS) 0.31" x 0.25" - 0.31" x 0.38"
Width (W) 0.6"
Height 2 (H2) 1.8"
Height 1 (H1) 2.1"
Hole Size 2 (HS2) 8 - 10 mm
Slot Size (SS) 8 x 6.5 mm - 8 x 10 mm
Width (W) 16 mm
Height 2 (H2) 46.5mm
Height 1 (H1) 53mm
Thickness (T) 0.15" Max
Thickness (T) 4 mm Max
Thread Size (TS) M8

Diagrams

Application images Resources CAD
Video
nVent CADDY Datacom Solutions

Play

nVent CADDY Speed Link SLS System

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy