Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
PH34013.jpg image Hover to magnify image or click to enlarge

Quick Grip Lateral Sway Brace

The Quick Grip Lateral Brace, part of the nVent CADDY line of fire sprinkler bracing systems from nVent, is designed to help simplify installations when bracing service pipe for seismic or other catastrophic events. It features an innovative design for quick attachment of brace pipe to service pipe saving time and money.

Read more Read less
  • FM Approved, Seismic
  • AON Fire Protection, Rigid Seismic
  • UL
  • OSHPD/HCAI
  • cUL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
UL Loads
Part Number Lateral
Sch 10/Sch 40 Service Pipe Bull Moose Eddy Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Fire-Flo Service Pipe
CSBQG0250 1500 lb 1500 lb 1500 lb 1500 lb
CSBQG0300 1300 lb 1300 lb 1300 lb 1300 lb
CSBQG0400 1500 lb 1500 lb 1500 lb 1500 lb
CSBQG0500 N/A N/A N/A N/A
CSBQG0600 1400 lb N/A 1400 lb N/A
CSBQG0800 1400 lb N/A N/A N/A
FM Loads
Part Number Service Pipe Schedule Lateral
Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBQG0250EG Lightwall 1,410 lb 2,000 lb 2,450 lb 2,740 lb
10 1,410 lb 2,000 lb 2,450 lb 2,740 lb
40 1,410 lb 2,000 lb 2,450 lb 2,740 lb
CSBQG0300EG Lightwall 1,190 lb 1,680 lb 2,060 lb 2,300 lb
10 1,190 lb 1,680 lb 2,060 lb 2,300 lb
40 1,190 lb 1,680 lb 2,060 lb 2,300 lb
CSBQG0400EG Lightwall 1,190 lb 1,680 lb 2,060 lb 2,300 lb
10 1,190 lb 1,680 lb 2,060 lb 2,300 lb
40 1,190 lb 1,680 lb 2,060 lb 2,300 lb
CSBQG0600EG Lightwall 870 lb 1,230 lb 1,510 lb 1,690 lb
10 870 lb 1,230 lb 1,510 lb 1,690 lb
40 970 lb 1,370 lb 1,680 lb 1,870 lb
CSBQG0800EG 0.188" (Wall Thickness) 790 lb 1,110 lb 1,360 lb 1,520 lb
40 790 lb 1,110 lb 1,360 lb 1,520 lb

Diagrams

Application images Resources CAD
Video
CADDY TV Episode 9 – Brace Yourself (and Your Pipes)

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy