Thread Install Rod Hanger with Nail Gun Bracket
Hover to magnify image or click to enlarge
Thread Install Rod Hanger with Nail Gun Bracket
Details
Application images
Resources
Video
Related Products
Features
- Suspends threaded rod without the need for additional hardware
- Complete with concrete nail gun insert bracket
- Clips onto nozzle of gas or battery-actuated nail guns allowing for hands-off installation at structure or from the floor using a pole
- Longer leg angle bracket for tool clearance
- Quickly and easily attaches to concrete, steel or composite metal decking
Specifications
Finish
nVent CADDY Armour;Electrogalvanized
Material
Steel;Spring Steel;Nylon
Brochure
Installation Manual / Instruction Sheet


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.