Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH32363.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

UL Loads
Part Number Brace Member Load Rating
CSBURC38 CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1909 lb
CSBURC12 CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1909 lb
CSBURC58 CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1909 lb

Diagrams

Application images Resources CAD
Video
Seismic Bracing Systems: nVent CADDY Cable Bracing for Trapeze Applications

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy