Hover to magnify image or click to enlarge
Wire Basket Tray Ceiling Support
In the evolving landscape of cable management, the nVent CADDY Wire Basket Tray Ceiling Support is a simple and efficient alternative to traditional strut trapeze systems for wire basket tray installations. Engineered for simplicity and strength, this support solution not only anchors wire basket trays securely to the ceiling but also doubles as a splice point—making it a dual-function component that enhances both structural integrity and installation efficiency.
Compatible with varying nVent CADDY Wire Basket Tray sizes, the ceiling support is precision-engineered to handle the weight of the trays with confidence. Its pre-punched design simplifies mounting with standard fasteners. Its compatibility with various finishes—including pre-galvanized, zinc electroplate, and powder coat options—adds aesthetic and functional versatility to any project.
Features
- Use as a center support or support provisioned from both ends
- Designed to be used with the nVent CADDY Wire Basket Tray Ground Splice and nVent CADDY Wire Basket Tray Splice Kit
- Supported with 3/8 or ½ in threaded rod
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.