Hover to magnify image or click to enlarge
Wire Basket Tray Ground Bolt
The nVent CADDY Wire Basket Tray Ground Bolt is a robust solution designed to ensure reliable grounding in cable tray installations where a separate ground wire is required. Engineered with a heavy-duty copper construction, this bolt allows the ground wire to run directly through it, enabling a secure connection to each tray section. This offering facilitates safety and compliance in environments where UL certification or grounding standards are mandatory.
Ideal for use in commercial and industrial settings, the Ground Bolt simplifies the grounding process while maintaining high performance and durability. Its straightforward installation and solid copper build make it a trusted choice for professionals seeking dependable grounding hardware.
Features
- Easy-to-use, requiring only simple hand tools to install
- Used to create a continuous grounded bond between sections of cable tray and can protect assets in case of a lightning strike
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.