Wire Basket Tray, Round Wire
Hover to magnify image or click to enlarge
Wire Basket Tray, Round Wire
The nVent CADDY Wire Basket Tray, Round Wire is a continuous pathway solution to support high-performance cabling systems while providing an ideal foundation for datacom and electrical contractors.
Details
Application images
Resources
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fiber optic
- UL Classified as an equipment ground conductor, no field removal of paint required
- T-Weld edge wire for cable and installer protection
- Mill Certificates are available to document recycled content for possible LEED credits/certification
Specifications
Material
Steel
| 2" DEEP TRAY | |
| Tray Size | Splice Qty |
| 2X4 | 2 |
| 2X6 | 3 |
| 2X8 | 3 |
| 2X12 | 3 |
| 2X16 | 4 |
| 2X18 | 4 |
| 2X20 | 4 |
| 2X22 | 5 |
| 2X24 | 5 |
| 2X26 | 6 |
| 2X28 | 6 |
| 2X30 | 6 |
| 2X32 | 7 |
| 2X34 | 7 |
| 2X36 | 8 |
| 2X38 | 8 |
| 2X40 | 9 |
| These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above | |
| 4" DEEP TRAY | |
| Tray Size | Splice Qty |
| 4X4 | 3 |
| 4X6 | 3 |
| 4X8 | 3 |
| 4X12 | 3 |
| 4X16 | 4 |
| 4X18 | 4 |
| 4X20 | 4 |
| 4X22 | 4 |
| 4X24 | 5 |
| 4X28 | 5 |
| 4X30 | 6 |
| 4X32 | 6 |
| 4X34 | 6 |
| 4X36 | 7 |
| These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above | |
| 6" DEEP TRAY | |
| Tray Size | Splice Qty |
| 6X8 | 3 |
| 6X12 | 3 |
| 6X16 | 3 |
| 6X18 | 4 |
| 6X20 | 4 |
| 6X22 | 4 |
| 6X24 | 4 |
| 6X26 | 5 |
| 6X28 | 5 |
| 6X30 | 5 |
| 6X32 | 6 |
| 6X34 | 6 |
| 6X36 | 7 |
| These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above | |
Certifications
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.