Wire Basket Tray Splice Kit
Hover to magnify image or click to enlarge
Wire Basket Tray Splice Kit
The nVent CADDY Wire Basket Tray Splice Kit brings simplicity and reliability to cable tray installations. Designed as a three-piece staked bolt, washer, and nut combination, this kit is easy-to-use when connecting straight sections of cable tray and fittings. Whether you're linking tray segments or attaching accessories, the splice kit ensures a secure and consistent connection that withstands demanding conditions. Installation is straightforward, requiring only basic hand tools, improving productivity when constructing robust cable management systems.
Details
Resources
Accessories
Features
- Three-piece bolt, washer and nut combination
- Ensures a stable and tight fit between tray sections
- Works with a wide range of tray sizes and configurations
- Used to create a continuous grounded bond between sections of cable tray and protects assets in case of a lightning strike
Specifications
Finish
Electrogalvanized
Material
Steel
Certifications
cUL CYNW7.E324325
English
CSA C22.2 No. 126.1
cUL CYNW7.E324325
CSA C22.2 No. 126.1
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.