Wire Basket Tray Vertical Down
Hover to magnify image or click to enlarge
Wire Basket Tray Vertical Down
The nVent CADDY Wire Basket Tray Vertical Down maintains the proper bend radius of high-performance cables as they transition from the end or side of the cable tray. This offering enables smooth wire transfers from horizontal to vertical angles, ensuring cable integrity and optimizing organization. Easily assembled with the nVent CADDY Wire Basket Tray Splice Kit, the Vertical Down is ideal for small cable runs directed to data cabinets and enclosures. Contractors can experience optimal and reliable management for vertical cable dropouts while maintaining a seamless and visually appealing finished result.
Details
Application images
Resources
Accessories
Features
- Designed to be used with the nVent CADDY Wire Basket Tray Splice Kit
- Ensures the natural bend radius of the cable is protected
- Provides optimal support for high-performance data cable, up to and including fiber optic, Cat 5e, Cat 6, Cat 6A, and Cat 7
Specifications
Finish
Electrogalvanized
Material
Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.