Backup Power
Produtos | 61 resultados (618 artigos)

BD Two Pole Distribution Block, 40 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
Número de catálogoNome do itemAdd to Quote action
Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections

TD Compact Four Pole Distribution Block, 40 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Número de catálogoNome do itemAdd to Quote action
Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections

TR Four Pole Distribution Block, 125 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Número de catálogoNome do itemAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 125 A

Número de catálogoNome do itemAdd to Quote action
Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M16 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M16 Thread
Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M16 Thread
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M16 Thread
Low Voltage Insulators, Metric Thread, 0.591", 14 mm Hex Width, M4 Thread
Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread
Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M5 Thread
Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.18", 30 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M8 Thread

SBLL-250 Lug-to-Lug Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Número de catálogoNome do itemAdd to Quote action
Power Terminal, Lug-to-Lug, 250 A

SBLT-250 Lug-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Número de catálogoNome do itemAdd to Quote action
Power Terminal, Lug-to-Tunnel, 250 A

SBTT-250 Tunnel-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Número de catálogoNome do itemAdd to Quote action
Power Terminal, Tunnel-to-Tunnel, 250 A

Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
Número de catálogoNome do itemAdd to Quote action
Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper
Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper
Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 420 A UL/CSA, Cable Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper
Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper
Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper

nVent ERIFLEX FleXbus Conductor
Número de catálogoNome do itemAdd to Quote action
FleXbus Conductor, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb
FleXbus Conductor, 1,984 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,984 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 150.31 lb
FleXbus Conductor, 1,984 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 162.88 lb
FleXbus Conductor, 1,984 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 175.44 lb
FleXbus Conductor, 0,992 in² ,590,55'' x 0.98" x 0.98" x 0.49" x 98.08 lb
FleXbus Conductor, 0,992 in² ,629,92'' x 0.98" x 0.98" x 0.49" x 104.69 lb
FleXbus Conductor, 0,992 in² ,669,29'' x 0.98" x 0.98" x 0.49" x 111.3 lb
FleXbus Conductor, 0,992 in² ,708,66'' x 0.98" x 0.98" x 0.49" x 117.91 lb
FleXbus Conductor, 0,992 in² ,748,03'' x 0.98" x 0.98" x 0.49" x 124.53 lb
FleXbus Conductor, 0.992 in², 78.74" x 0.98" x 0.98" x 0.49" x 13.01 lb
FleXbus Conductor, 0,992 in² ,787,4'' x 0.98" x 0.98" x 0.49" x 131.14 lb
FleXbus Conductor, 0,992 in² ,826,77'' x 0.98" x 0.98" x 0.49" x 137.75 lb
FleXbus Conductor, 0,992 in² ,866,14'' x 0.98" x 0.98" x 0.49" x 144.36 lb
FleXbus Conductor, 0,992 in² ,905,51'' x 0.98" x 0.98" x 0.49" x 150.97 lb
FleXbus Conductor, 0,992 in² ,944,88'' x 0.98" x 0.98" x 0.49" x 157.59 lb
FleXbus Conductor, 0,992 in² ,984,25'' x 0.98" x 0.98" x 0.49" x 164.2 lb
FleXbus Conductor, 0.992 in², 118.11" x 0.98" x 0.98" x 0.49" x 19.4 lb
FleXbus Conductor, 0.992 in², 157.48" x 0.98" x 0.98" x 0.49" x 26.01 lb
FleXbus Conductor, 0.992 in², 196.85" x 0.98" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor, 0.992 in², 236.22" x 0.98" x 0.98" x 0.49" x 39.02 lb
FleXbus Conductor, 0.992 in², 275.59" x 0.98" x 0.98" x 0.49" x 45.42 lb
FleXbus Conductor, 0.992 in², 314.96" x 0.98" x 0.98" x 0.49" x 52.03 lb
FleXbus Conductor, 0.992 in², 354.33" x 0.98" x 0.98" x 0.49" x 58.42 lb
FleXbus Conductor, 1.24 in², 393.7" x 1.97" x 1.97" x 0.98" x 81.84 lb
FleXbus Conductor, 1.24 in², 433" x 1.97" x 1.97" x 0.98" x 90.02 lb
FleXbus Conductor, 1.24 in², 472" x 1.97" x 1.97" x 0.98" x 98.21 lb
FleXbus Conductor, 1.24 in², 511" x 1.97" x 1.97" x 0.98" x 106.39 lb
FleXbus Conductor, 1.24 in², 551" x 1.97" x 1.97" x 0.98" x 114.58 lb
FleXbus Conductor, 1.24 in², 590" x 1.97" x 1.97" x 0.98" x 122.76 lb
FleXbus Conductor, 1.24 in², 629" x 1.97" x 1.97" x 0.98" x 130.94 lb
FleXbus Conductor, 1.24 in², 669" x 1.97" x 1.97" x 0.98" x 139.13 lb
FleXbus Conductor, 1.24 in², 708" x 1.97" x 1.97" x 0.98" x 147.31 lb
FleXbus Conductor, 1.24 in², 748" x 1.97" x 1.97" x 0.98" x 155.5 lb
FleXbus Conductor, 1.24 in², 78.74" x 1.97" x 1.97" x 0.98" x 16.37 lb
FleXbus Conductor, 1.24 in², 787" x 1.97" x 1.97" x 0.98" x 163.68 lb
FleXbus Conductor, 1.24 in², 826" x 1.97" x 1.97" x 0.98" x 171.86 lb
FleXbus Conductor, 1.24 in², 866" x 1.97" x 1.97" x 0.98" x 180.05 lb
FleXbus Conductor, 1.24 in², 905" x 1.97" x 1.97" x 0.98" x 188.23 lb
FleXbus Conductor, 1.24 in², 944" x 1.97" x 1.97" x 0.98" x 196.45 lb
FleXbus Conductor, 1.24 in², 984" x 1.97" x 1.97" x 0.98" x 204.6 lb
FleXbus Conductor, 1.24 in², 118.11" x 1.97" x 1.97" x 0.98" x 24.55 lb
FleXbus Conductor, 1.24 in², 157.48" x 1.97" x 1.97" x 0.98" x 32.74 lb
FleXbus Conductor, 1.24 in², 196.85" x 1.97" x 1.97" x 0.98" x 40.92 lb
FleXbus Conductor, 1.24 in², 236.22" x 1.97" x 1.97" x 0.98" x 49.10 lb
FleXbus Conductor, 1.24 in², 275.59" x 1.97" x 1.97" x 0.98" x 57.29 lb
FleXbus Conductor, 1.24 in², 314.96" x 1.97" x 1.97" x 0.98" x 65.47 lb
FleXbus Conductor, 1.24 in², 354.33" x 1.97" x 1.97" x 0.98" x 73.66 lb
FleXbus Conductor, 1.488 in², 393.7" x 1.97" x 1.97" x 0.98" x 98.11 lb
FleXbus Conductor, 1,488 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 108 lb
FleXbus Conductor, 1,488 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 117.91 lb
FleXbus Conductor, 1,488 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 127.83 lb
FleXbus Conductor, 1,488 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,488 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 147.67 lb
FleXbus Conductor, 1,488 in² ,629,92'' x 1.97" x 1.97" x 0.98" x 157.59 lb
FleXbus Conductor, 1,488 in² ,669,29'' x 1.97" x 1.97" x 0.98" x 167.5 lb
FleXbus Conductor, 1,488 in² ,708,66'' x 1.97" x 1.97" x 0.98" x 177.42 lb
FleXbus Conductor, 1,488 in² ,748,03'' x 1.97" x 1.97" x 0.98" x 187.34 lb
FleXbus Conductor, 1.488 in², 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb
FleXbus Conductor, 1,488 in² ,787,4'' x 1.97" x 1.97" x 0.98" x 197.26 lb
FleXbus Conductor, 1,488 in² ,826,77'' x 1.97" x 1.97" x 0.98" x 207.18 lb
FleXbus Conductor, 1,488 in² ,866,14'' x 1.97" x 1.97" x 0.98" x 217.09 lb
FleXbus Conductor, 1,488 in² ,905,51'' x 1.97" x 1.97" x 0.98" x 227.01 lb
FleXbus Conductor, 1,488 in² ,944,88'' x 1.97" x 1.97" x 0.98" x 238.03 lb
FleXbus Conductor, 1,488 in² ,984,25'' x 1.97" x 1.97" x 0.98" x 246.85 lb
FleXbus Conductor, 1.488 in², 118.11" x 1.97" x 1.97" x 0.98" x 29.32 lb
FleXbus Conductor, 1.488 in², 157.48" x 1.97" x 1.97" x 0.98" x 39.24 lb
FleXbus Conductor, 1.488 in², 196.85" x 1.97" x 1.97" x 0.98" x 48.94 lb
FleXbus Conductor, 1.488 in², 236.22" x 1.97" x 1.97" x 0.98" x 58.86 lb
FleXbus Conductor, 1.488 in², 275.59" x 1.97" x 1.97" x 0.98" x 68.56 lb
FleXbus Conductor, 1.488 in², 314.96" x 1.97" x 1.97" x 0.98" x 78.48 lb
FleXbus Conductor, 1.488 in², 354.33" x 1.97" x 1.97" x 0.98" x 88.18 lb
FleXbus Conductor, 1,984 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 188 lb
FleXbus Conductor, 1.984 in², 78.74" x 1.97" x 1.97" x 0.98" x 25.13 lb
FleXbus Conductor, 1.984 in², 118.11" x 1.97" x 1.97" x 0.98" x 37.48 lb
FleXbus Conductor, 1.984 in², 157.48" x 1.97" x 1.97" x 0.98" x 50.04 lb
FleXbus Conductor, 1.984 in², 196.85" x 1.97" x 1.97" x 0.98" x 62.61 lb
FleXbus Conductor, 1.984 in², 236.22" x 1.97" x 1.97" x 0.98" x 75.18 lb
FleXbus Conductor, 1.984 in², 275.59" x 1.97" x 1.97" x 0.98" x 87.52 lb
FleXbus Conductor, 1.984 in², 314.96" x 1.97" x 1.97" x 0.98" x 100.09 lb
FleXbus Conductor, 1.984 in², 354.33" x 1.97" x 1.97" x 0.98" x 112.66 lb
FleXbus Conductor, 2.806 in², 393.7" x 1.97" x 1.97" x 0.98" x 170.64 lb
FleXbus Conductor, 2,806 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 187.78 lb
FleXbus Conductor, 2,806 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 204.97 lb
FleXbus Conductor, 2,806 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 222.6 lb
FleXbus Conductor, 2,806 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 240.24 lb
FleXbus Conductor, 2,806 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 255.66 lb
FleXbus Conductor, 2.806 in², 78.74" x 1.97" x 1.97" x 0.98" x 34.17 lb
FleXbus Conductor, 2.806 in², 118.11" x 1.97" x 1.97" x 0.98" x 51.15 lb
FleXbus Conductor, 2.806 in², 157.48" x 1.97" x 1.97" x 0.98" x 68.34 lb
FleXbus Conductor, 2.806 in², 196.85" x 1.97" x 1.97" x 0.98" x 85.32 lb
FleXbus Conductor, 2.806 in², 236.22" x 1.97" x 1.97" x 0.98" x 102.29 lb
FleXbus Conductor, 2.806 in², 275.59" x 1.97" x 1.97" x 0.98" x 119.49 lb
FleXbus Conductor, 2.806 in², 314.96" x 1.97" x 1.97" x 0.98" x 136.47 lb
FleXbus Conductor, 2.806 in², 354.33" x 1.97" x 1.97" x 0.98" x 153.66 lb
FleXbus Conductor, 0.341 in², 393.7" x 0.98" x 0.49" x 28 lb
FleXbus Conductor, 0,341 in² ,433,07'' x 0.98" x 0.49" x 30.86 lb
FleXbus Conductor, 0,341 in² ,472,44'' x 0.98" x 0.49" x 33.72 lb
FleXbus Conductor, 0,341 in² ,511,81'' x 0.98" x 0.49" x 36.59 lb
FleXbus Conductor, 0,341 in² ,551,18'' x 0.98" x 0.49" x 39.45 lb
FleXbus Conductor, 0,341 in² ,590,55'' x 0.98" x 0.49" x 42.32 lb
FleXbus Conductor, 0,341 in² ,629,92'' x 0.98" x 0.49" x 45.18 lb
FleXbus Conductor, 0,341 in² ,669,29'' x 0.98" x 0.49" x 48.05 lb
FleXbus Conductor, 0,341 in² ,708,66'' x 0.98" x 0.49" x 50.91 lb
FleXbus Conductor, 0,341 in² ,748,03'' x 0.98" x 0.49" x 53.78 lb
FleXbus Conductor, 0.341 in², 78.74" x 0.98" x 0.49" x 5.51 lb
FleXbus Conductor, 0,341 in² ,787,4'' x 0.98" x 0.49" x 56.64 lb
FleXbus Conductor, 0,341 in² ,826,77'' x 0.98" x 0.49" x 59.51 lb
FleXbus Conductor, 0,341 in² ,866,14'' x 0.98" x 0.49" x 62.37 lb
FleXbus Conductor, 0,341 in² ,905,51'' x 0.98" x 0.49" x 65.24 lb
FleXbus Conductor, 0,341 in² ,944,88'' x 0.98" x 0.49" x 68.1 lb
FleXbus Conductor, 0,341 in² ,984,25'' x 0.98" x 0.49" x 70.97 lb
FleXbus Conductor, 0.341 in², 118.11" x 0.98" x 0.49" x 8.38 lb
FleXbus Conductor, 0.341 in², 157.48" x 0.98" x 0.49" x 11.24 lb
FleXbus Conductor, 0.341 in², 196.85" x 0.98" x 0.49" x 13.89 lb
FleXbus Conductor, 0.341 in², 236.22" x 0.98" x 0.49" x 16.76 lb
FleXbus Conductor, 0.341 in², 275.59" x 0.98" x 0.49" x 19.62 lb
FleXbus Conductor, 0.341 in², 314.96" x 0.98" x 0.49" x 22.27 lb
FleXbus Conductor, 0.341 in², 354.33" x 0.98" x 0.49" x 25.13 lb
FleXbus Conductor, 0.558 in², 393.7" x 0.98" x 0.49" x 40.57 lb
FleXbus Conductor, 0,558 in² ,433,07'' x 0.98" x 0.49" x 44.74 lb
FleXbus Conductor, 0,558 in² ,472,44'' x 0.98" x 0.49" x 48.93 lb
FleXbus Conductor, 0,558 in² ,511,81'' x 0.98" x 0.49" x 53.12 lb
FleXbus Conductor, 0,558 in² ,551,18'' x 0.98" x 0.49" x 57.3 lb
FleXbus Conductor, 0,558 in² ,590,55'' x 0.98" x 0.49" x 61.49 lb
FleXbus Conductor, 0,558 in² ,629,92'' x 0.98" x 0.49" x 65.68 lb
FleXbus Conductor, 0,558 in² ,669,29'' x 0.98" x 0.49" x 69.87 lb
FleXbus Conductor, 0,558 in² ,708,66'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor, 0,558 in² ,748,03'' x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor, 0.558 in², 78.74" x 0.98" x 0.49" x 8.16 lb
FleXbus Conductor, 0,558 in² ,787,4'' x 0.98" x 0.49" x 82.43 lb
FleXbus Conductor, 0,558 in² ,826,77'' x 0.98" x 0.49" x 86.62 lb
FleXbus Conductor, 0,558 in² ,866,14'' x 0.98" x 0.49" x 90.8 lb
FleXbus Conductor, 0,558 in² ,905,51'' x 0.98" x 0.49" x 94.99 lb
FleXbus Conductor, 0,558 in² ,944,88'' x 0.98" x 0.49" x 99.18 lb
FleXbus Conductor, 0,558 in² ,984,25'' x 0.98" x 0.49" x 103.37 lb
FleXbus Conductor, 0.558 in², 118.11" x 0.98" x 0.49" x 12.13 lb
FleXbus Conductor, 0.558 in², 157.48" x 0.98" x 0.49" x 16.09 lb
FleXbus Conductor, 0.558 in², 196.85" x 0.98" x 0.49" x 20.28 lb
FleXbus Conductor, 0.558 in², 236.22" x 0.98" x 0.49" x 24.25 lb
FleXbus Conductor, 0.558 in², 275.59" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor, 0.558 in², 314.96" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor, 0.558 in², 354.33" x 0.98" x 0.49" x 36.38 lb
FleXbus Conductor, 0.845 in², 393.7" x 0.98" x 0.49" x 56.88 lb
FleXbus Conductor, 0,845 in² ,433,07'' x 0.98" x 0.49" x 62.59 lb
FleXbus Conductor, 0,845 in² ,472,44'' x 0.98" x 0.49" x 68.32 lb
FleXbus Conductor, 0,845 in² ,511,81'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor, 0,845 in² ,551,18'' x 0.98" x 0.49" x 79.78 lb
FleXbus Conductor, 0,845 in² ,590,55'' x 0.98" x 0.49" x 85.52 lb
FleXbus Conductor, 0,845 in² ,629,92'' x 0.98" x 0.49" x 91.25 lb
FleXbus Conductor, 0,845 in² ,669,29'' x 0.98" x 0.49" x 96.98 lb
FleXbus Conductor, 0,845 in² ,708,66'' x 0.98" x 0.49" x 102.71 lb
FleXbus Conductor, 0,845 in² ,748,03'' x 0.98" x 0.49" x 108.44 lb
FleXbus Conductor, 0.845 in², 78.74" x 0.98" x 0.49" x 11.46 lb
FleXbus Conductor, 0,845 in² ,787,4'' x 0.98" x 0.49" x 114.17 lb
FleXbus Conductor, 0,845 in² ,826,77'' x 0.98" x 0.49" x 119.9 lb
FleXbus Conductor, 0,845 in² ,866,14'' x 0.98" x 0.49" x 125.63 lb
FleXbus Conductor, 0,845 in² ,905,51'' x 0.98" x 0.49" x 131.36 lb
FleXbus Conductor, 0,845 in² ,944,88'' x 0.98" x 0.49" x 137.09 lb
FleXbus Conductor, 0,845 in² ,984,25'' x 0.98" x 0.49" x 142.82 lb
FleXbus Conductor, 0.845 in², 118.11" x 0.98" x 0.49" x 17.2 lb
FleXbus Conductor, 0.845 in², 157.48" x 0.98" x 0.49" x 22.71 lb
FleXbus Conductor, 0.845 in², 196.85" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor, 0.845 in², 236.22" x 0.98" x 0.49" x 34.17 lb
FleXbus Conductor, 0.845 in², 275.59" x 0.98" x 0.49" x 39.9 lb
FleXbus Conductor, 0.845 in², 314.96" x 0.98" x 0.49" x 45.64 lb
FleXbus Conductor, 0.845 in², 354.33" x 0.98" x 0.49" x 51.37 lb
FleXbus Conductor, 0.992 in², 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb
FleXbus Conductor, 0,992 in² ,433,07'' x 0.98" x 0.98" x 0.49" x 71.63 lb
FleXbus Conductor, 0,992 in² ,472,44'' x 0.98" x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor, 0,992 in² ,511,81'' x 0.98" x 0.98" x 0.49" x 84.85 lb
FleXbus Conductor, 0,992 in² ,551,18'' x 0.98" x 0.98" x 0.49" x 91.47 lb

nVent ERIFLEX FleXbus Aluminum Perforated Profile
nVent ERIFLEX FleXbus Aluminum Perforated Profile is designed for use with the nVent ERIFLEX FleXbus Support Kit. Punched holes in the aluminum profile allow the support to be fixed directly to the wall, ceiling, or cable tray.
Número de catálogoNome do itemAdd to Quote action
FleXbus Aluminum Perforated Profile

nVent ERIFLEX FleXbus HCBC Clamp
nVent ERIFLEX FleXbus HCBC Clamp is used to fix the nVent ERIFLEX FleXbus Conductor on the transformer or power supply palm, without drilling. Its rigid design assures even contact pressure and is ideal for on-site modifications.
Número de catálogoNome do itemAdd to Quote action
FleXbus HCBC Clamp, 3.937" x 6.299"
FleXbus HCBC Clamp, 4.724" x 7.087"
FleXbus HCBC Clamp, 6.299" x 8.661"
FleXbus HCBC Clamp, 2.48" x 4.843"
FleXbus HCBC Clamp, 3.15" x 5.512"

nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled
nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.
Número de catálogoNome do itemAdd to Quote action
FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²
FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²
FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²