Liquid Cooling
Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Cor
- Largura
- Works With
- Rack Height
- Profundidade
- Altura
- Altura
- Material
- Acabamento
- Código de cor
- Largura
- Profundidade
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
Produtos | 31 resultados (71 artigos)

Unidade de líquido de arrefecimento RackChiller CDU800
Unidade de líquido de arrefecimento RackChiller CDU800 baseada em filas, concebida para arrefecimento líquido em vários bastidores.
Número de catálogoNome do itemAdd to Quote action
Unid. líqu. arref. RackChiller CDU800, 87x31x47 pol., 800 kW, 3 ph 480 V (EUA)
Unid. líqu. arref. RackChiller CDU800, 87x31x47 pol., 800 kW, 3 ph 480 V (Alem.)

RackChiller RDHX PRO Active, Left Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Active, Left Hinged, 42U, 600W
RackChiller RDHX PRO Active, Left Hinged, 42U, 800W
RackChiller RDHX PRO Active, Left Hinged, 47U, 600W
RackChiller RDHX PRO Active, Left Hinged, 47U, 800W
RackChiller RDHX PRO Active, Left Hinged, 42U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 600W
RackChiller RDHX PRO Active, Left Hinged, 48U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 800W

RackChiller RDHX PRO Active, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Número de catálogoNome do itemAdd to Quote action

RackChiller RDHX PRO Passive, Left Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Número de catálogoNome do itemAdd to Quote action

RackChiller RDHX PRO Passive, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Número de catálogoNome do itemAdd to Quote action

Número de catálogoNome do itemAdd to Quote action
Parede do bastidor de arrefecimento, DCHL-B, 2046x600x368, preto, aço
Parede do bastidor de arrefecimento, DCHL-B, 2046x750x368, preto, aço
Parede do bastidor de arrefecimento, DCHL-B, 2046x800x368, preto, aço
Parede do bastidor de arrefecimento, DCHL-B, 2313x600x368, preto, aço
Parede do bastidor de arrefecimento, DCHL-B, 2313x750x368, preto, aço
Parede do bastidor de arrefecimento, DCHL-B, 2313x800x368, preto, aço

Número de catálogoNome do itemAdd to Quote action
Parede do bastidor de arrefecimento, DCHL-W, 2046x600x368, branco, aço
Parede do bastidor de arrefecimento, DCHL-W, 2046x750x368, branco, aço
Parede do bastidor de arrefecimento, DCHL-W, 2046x800x368, branco, aço
Parede do bastidor de arrefecimento, DCHL-W, 2313x600x368, branco, aço
Parede do bastidor de arrefecimento, DCHL-W, 2313x750x368, branco, aço
Parede do bastidor de arrefecimento, DCHL-W, 2313x800x368, branco, aço

RackChiller In-Row 45
In-Row air/liquid cooler. Cools warm air from the hot aisle and supplies it back into the cold aisle.

Varistar LHX+ 45 In-Rack
Side-mount cooler for In-rack Cooling applications. Pulls warm air form rack rear (warm) plenum and provides it into front (cold) plenum.

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

RackChiller RDHX PRO Leak Detection Kit
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit