Office and Building Networking
Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Works With
- Rack Height
- Material
- Acabamento
- Altura
- Length
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Tensão nominal
- Rack Units
- Metering Type
Produtos | 138 resultados (516 artigos)

Número de catálogoNome do itemAdd to Quote action
Touch-Up Paint for HOFFMAN Enclosures and Panels, Black RAL 9005

M6 Cage Nut and Fastener Package
M6 Cage Nut and Fastener Package is used to mount 19-in rack equipment to 9mm square holes.
Número de catálogoNome do itemAdd to Quote action
Lock Inserts Slotted Screw, Tumble, Stainless Steel 304

Cage Nut Kit
Cage nuts permit range of choice of nut and bolts sizes and easily replaced unlike pre-threaded holes.
Número de catálogoNome do itemAdd to Quote action
Cage Nut Kit, M4, 50 Pcs
Cage Nut Kit, M4, 100 Pcs
Cage Nut Kit, M6, 100 pcs
Cage Nut Kit, M5, 50 Pcs
Cage Nut Kit, M5, 100 Pcs
Cage Nut Kit, M6, 50 pcs
GND/Earthing Cage Nut M6, 10 pcs
GND/Earthing Cage Nut M6, 100 pcs
Grounding Cage Nut Kit, M4, 10 Pcs
Grounding Cage Nut Kit, M4, 100 Pcs
Grounding Cage Nut Kit, M5, 10 Pcs
Grounding Cage Nut Kit, M5, 100 Pcs

Door Contact Switch Without Cable
Door contact switch with magnetic contact, allows operational efficiency.
Número de catálogoNome do itemAdd to Quote action
Door Contact Switch Without Cable

Door Contact Switch, Cabled
Switch for connecting to the normally closed contacts of the door control module for manual door opening.
Número de catálogoNome do itemAdd to Quote action
Door Contact Switch, Cabled


Square Nut Kit
Square nuts have higher contact surface and dont get rounded off unlike hex nuts.

Número de catálogoNome do itemAdd to Quote action


19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized

Número de catálogoNome do itemAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized

Número de catálogoNome do itemAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035