Lateral Telescoping Brace Assembly
Passe o cursor para ampliar a imagem ou clique para aumentar
Lateral Telescoping Brace Assembly
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalhes
Imagens da aplicação
Recursos
CAD
Caracteristicas
- Complete, out of the box assembly is compatible with both steel (IPS) and CPVC piping
- Telescoping brace member eliminates the need to cut pipe, minimizing waste and allowing one person to effectively complete the installation
- Easy "push-to-install" nVent CADDY Rod Lock feature allows the V-bolt to assemble quickly, and helps eliminate the risk of compressing CPVC pipe
- Length of telescoping lateral brace is fixed by installing the included self-drilling screw
- Electrogalvanized coating throughout the entire assembly provides superior corrosion resistance, and eliminates the risk of exposing CPVC pipe to any harmful oils or residue
- Designed to reduce the installation time of a complete brace by up to 80%
- Design allows center loading of brace on the service pipe
- Meets requirements of NFPA® 13
- FM® Specification Tested
- Certified chemically compatible with CPVC piping systems
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Especificações
Acabamento
Electrogalvanized
Material
Aço
| Vertical Distance from Structure to Pipe Centerline Based on 45° Brace Angle | ||||
| Part Number | Pipe Size | |||
| 1" | 2" | 3" | 4" | |
| CSBT1 | 25.4 cm - 33 cm | 25.4 cm - 33 cm | 28 cm - 35.6 cm | 28 cm - 35.6 cm |
| CSBT2 | 30.5 cm - 56 cm | 30.5 cm - 58.4 cm | 33 cm - 58.4 cm | 33 cm - 61 cm |
| UL Lateral Loads (Listed for Sway Braces) | ||||||
| Part Number | Nominal Pipe Size | Sch 10/Sch 40 Service Pipe | Bull Moose Eddy-Flow Service Pipe | Wheatland Mega-Flow Service Pipe | Youngstown Tube Fire-Flo Service Pipe | CPVC Pipe |
| CSBT1 CSBT2 |
1" | 3025 N | N/A | N/A | N/A | 3025 N |
| 1-1/4" | 3025 N | 3025 N | 3025 N | N/A | 3025 N | |
| 1-1/2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 2-1/2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 3" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 4" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
Manual de instalação/folha de instruções
Certifications
FM Approved, CSBT CSBT_COC
English
FM 1950-2013
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Specific. Tested CSBT
English
ANSI/FM 1950
FM Specific. Tested CSBT
English
FM 1950
- Aviso
- Os produtos nVent devem ser instalados e utilizados apenas conforme indicado nas fichas de instrução do produto e materiais de treinamento da nVent. As fichas de instrução estão disponíveis em www.nVent.com e com nossos representantes de atendimento ao cliente nVent. A instalação inadequada, uso incorreto, aplicação incorreta ou outra falha qualquer em seguir completamente as instruções e avisos da nVent podem levar ao mau funcionamento do produto, danos à propriedade, lesões corporais graves e morte, e/ou anular sua garantia.