Core Network
Filtrați după
Filtru aplicat:
0
Eliminare filtre
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Produse | 187 rezultate (1182 articole)

Varistar CP Lever Handle without cylinder
Lever handle for doors, with several locking points. Can accommodate cylinders for increased security.

Număr de catalogNume articolAdd to Quote action
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 600W
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 800W
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 600W
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 800W

Număr de catalogNume articolAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized

Număr de catalogNume articolAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

Varistar Cable Eye
Cable eyes to support vertical structured cable management along the Varistar frame uprights.


Varistar CP Base/Plinth
The plinth base enables pad mounting, increased height and provides additional cable management space.
Număr de catalogNume articolAdd to Quote action
Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 600W
Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 800W
Varistar CP Base/Plinth, Perforated, RAL 7021, 200H, 600W
Varistar CP Base/Plinth, Perforated, RAL 7021, 200H, 800W
Varistar CP Base/Plinth, Plain, RAL 7021, 100H, 600W
Varistar CP Base/Plinth, Plain, RAL 7021, 100H, 800W
Varistar CP Base/Plinth, Plain, RAL 7021, 200H, 600W
Varistar CP Base/Plinth, Plain, RAL 7021, 200H, 800W

Varistar CP Base Plate, One-Piece, With Lateral Cable ducting
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting.
Număr de catalogNume articolAdd to Quote action
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, RAL 7021, 600W, 1000D
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, RAL 7021, 600W, 1100D
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, RAL 7021, 600W, 1200D
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, RAL 7021, 800W, 1000D
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, RAL 7021, 800W, 1100D
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting, RAL 7021, 800W, 1200D

Varistar CP Air Separation Blanking Cover, Width 600 mm
Filler panel for 600 mm wide cabinets to avoid air recirculation in front to back cooled racks.
Număr de catalogNume articolAdd to Quote action
Varistar CP Air Separation Blanking Cover, Width 600 mm, RAL 7021

Varistar CP Air Separation Blanking Cover, Width 800 mm
Closing panel for 800 mm wide cabinets to avoid air recirculation in front to back cooled racks.
Număr de catalogNume articolAdd to Quote action

Varistar CP Air Separation Blanking Cover, Width 800 mm, With Cutouts
Closing panel for 800 mm wide cabinets to avoid air recirculation in front to back cooled racks.
Număr de catalogNume articolAdd to Quote action
Varistar CP Air Separation Blanking Cover, Width 800 mm, With 2 Cutouts, RAL 7021, 42 U, 2000H
Varistar CP Air Separation Blanking Cover, Width 800 mm, With 2 Cutouts, RAL 7021, 47 U, 2200H
Varistar CP Air Separation Blanking Cover, Width 800 mm, With 2 Cutouts, RAL 7021, 52 U, 2450H