Wire Basket Tray Waterfall, Vertical
Wire Basket Tray Waterfall, Vertical
The nVent CADDY Wire Basket Tray Waterfall, Vertical is a robust datacom solution for attaching a vertical cable tray to a horizontal pathway with ease. When integrated with the nVent CADDY Wire Basket Tray the combination offers a seamless flush-mount or top-mount attachment for existing horizontal pathways. Contractors can enter the job site with confidence knowing that—regardless of where the cable pathway goes—they are prepared to handle on-site modifications.
Available in both 12 and 20 in options, the Vertical solution protects and helps funnel cables to an installer’s desired location. Transition a continuous pathway from horizontal to vertical while maintaining a seamless and visually appealing finished result.
Details
Application images
Resources
Accessories
Features
- Quickly attaches to the nVent CADDY WBT Performance Cable Tray Waterfall
- Supports vertical tray widths of 12 or 20 in
- Safety conceals cable tray cut edges and burrs
- Multiple finishes available to achieve an aesthetically seamless look
Specifications
Material
Steel
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.