Data Centers
Produse | 323 rezultate (2567 articole)

RackChiller Rear Door Water Control Package
Stainless steel pipe inserts with sensors (pressure, temperature, and flow).
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Water Control Package, Active or Passive

RackChiller Rear Door Display and Keypad
Terminal consisting of display and 6 keys for local access to controller.

RackChiller Rear Door Water Connection Set
Pair of stainless steel braided flexible hoses to conect the RackChiller to the facility coolant system.
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Water Connection Set, Active or Passive

RackChiller RDHX PRO Active, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications

Guardian Management Gateway
Environmental monitoring platform that sense, track, store and alarm health and security parameters.

Aisle Containment Door Adapter Panel
Blanking panels for different aisle containment heights to avoid air leakage .
Număr de catalogNume articolAdd to Quote action
Aisle Containment Door Adapter Panel, 165H, RAL 7021
Aisle Containment Door Adapter Panel, 80H, RAL 7021
Aisle Containment Door Adapter Panel, for 52 U Rack with Adjustable Feet, RAL 7021
Aisle Containment Door Adapter Panel, for 52 U Rack with 100 mm Plinth, RAL 7021
Aisle Containment Door Adapter Panel, for 47 U Rack with 200 mm Plinth, RAL 7021

Cage Nut Kit
Cage nuts permit range of choice of nut and bolts sizes and easily replaced unlike pre-threaded holes.
Număr de catalogNume articolAdd to Quote action
Cage Nut Kit, M4, 50 Pcs
Cage Nut Kit, M4, 100 Pcs
Cage Nut Kit, M6, 100 pcs
Cage Nut Kit, M5, 50 Pcs
Cage Nut Kit, M5, 100 Pcs
Cage Nut Kit, M6, 50 pcs
GND/Earthing Cage Nut M6, 10 pcs
GND/Earthing Cage Nut M6, 100 pcs
Grounding Cage Nut Kit, M4, 10 Pcs
Grounding Cage Nut Kit, M4, 100 Pcs
Grounding Cage Nut Kit, M5, 10 Pcs
Grounding Cage Nut Kit, M5, 100 Pcs

Door Contact Switch Without Cable
Door contact switch with magnetic contact, allows operational efficiency.
Număr de catalogNume articolAdd to Quote action
Door Contact Switch Without Cable

RackChiller Rear Door Control Unit, Passive
Adds coolant flow control functionality to RackChiller Rear Door Passive.
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Control Unit, Passive

Varistar LHX+ 45 / RackCHiller In-Row 45 Condensate Drain
Condensate water management package for top fed installations.

Flexible Hoses for LHX+ / RackChiller In-Row, BSP / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.